device connector GST18I3L S1V TR01
Articlenr. 92.032.0158.5
gesis® CLASSIC device connector, solder connector, vertical, without fastening flange, number of poles 3, model male, connection type soldering connection, rated voltage 250 V, rated current 20 A, color of coding/ contact carrier tomato red
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.032.0158.5 |
---|---|
article description | device connector GST18I3L S1V TR01 |
EAN | 4049088215605 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 202 mm |
---|---|
width packed | 165 mm |
height packed | 56 mm |
gross weight packed | 851 g |
net weight single part | 7.81 g |
volume packed | 1866 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |