Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.857.0753.0 |
---|---|
article description | PCB pin header 8213 SUFK / 7 TOP |
EAN | 4015573562745 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366930 |
packaging dimensions
length packed | 264 mm |
---|---|
width packed | 100 mm |
height packed | 55 mm |
gross weight packed | 590 g |
net weight single part | 10.04 g |
volume packed | 1452 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |