device for monitoring of safety-related circuits SNO4062KM-A AC/DC 24V (C)
Articlenr. R1.188.0720.2
Base unit, single-channel or dual-channel control, automatic-/manual reset with reset switch monitoring, Monoflop-function, 2 enabling current paths, 1 signalling out put, AC/DC 24 V 50-60Hz, screw-terminals pluggabl
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.0720.2 |
---|---|
article description | device for monitoring of safety-related circuits SNO4062KM-A AC/DC 24V (C) |
EAN | 4015573809079 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 126 mm |
---|---|
width packed | 102 mm |
height packed | 32 mm |
gross weight packed | 240 g |
net weight single part | 217.3 g |
volume packed | 411 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |