distributor WVB 5 AC 20A 250/400V
Articlenr. 99.237.0028.0
gesis® CLASSIC distributor box, IN GST18i5, OUT 6 x GST18i3 & 1 x GST18i5, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, number of inputs 1, number of outputs 7, color of coding/ contact carrier black
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 99.237.0028.0 |
---|---|
article description | distributor WVB 5 AC 20A 250/400V |
EAN | 4049088030840 |
order unit | 24 piece(s) |
country of origin | CZ |
customs tariff number | 85371098 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 7894.992 g |
net weight single part | 315 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 24 piece(s) |