distributor GST18I5V37A1 V WS
Articlenr. 92.050.0153.0
gesis® CLASSIC phase selection distributor, with fastening option to 07.413.6853.1/0, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, number of inputs 1, number of outputs 7, color of coding/ contact carrier white
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.050.0153.0 |
---|---|
article description | distributor GST18I5V37A1 V WS |
EAN | 4015573370159 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8620 g |
net weight single part | 86.2 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |