Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.630.3653.0 |
---|---|
article description | PCB connector 8513 BS / 6 OB |
EAN | 4049644018343 |
order unit | 50 piece(s) |
country of origin | TW |
customs tariff number | 85366990 |
packaging dimensions
length packed | 150 mm |
---|---|
width packed | 110 mm |
height packed | 40 mm |
gross weight packed | 189.4 g |
net weight single part | 3.2 g |
volume packed | 660 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |