21386

PCB排针 8513 SEGN/ 6 W THR OB

Articlenr. 25.657.0606.0

PCB 2层排针,12极,带叠层,连接方向平行于PCB,针距: 3.5 mm,THR焊接针长2.6mm,系列号: 8513 SEGN/6 W THR OB

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号25.657.0606.0
文章描述 PCB排针 8513 SEGN/ 6 W THR OB
EAN4049644015052
订货单位50 一片
原籍国DE
海关税号85369010

包装尺寸

包装长度104 mm
包装宽度68 mm
高度包装68 mm
包装毛重447,5 g
单件净重8,43 g
容积包装481 ccm
包装
50 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others