printed circuit board terminal 8291 EFK / 12 / 24
Articlenr. 27.008.4253.0
PCB terminal with spring cage connection, 12 poles, printed version, with solder pin (3.5mm), max. cross section: 2.5 mm², pitch: 5.08 mm, typeof packing: carton, color: grey
Price

Stock
Discontinued - Last Order!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.008.4253.0 |
---|---|
article description | printed circuit board terminal 8291 EFK / 12 / 24 |
EAN | 4015573873896 |
order unit | 20 piece(s) |
country of origin | TW |
customs tariff number | 85369010 |
packaging dimensions
length packed | 253 mm |
---|---|
width packed | 195 mm |
height packed | 91 mm |
gross weight packed | 819.68 g |
net weight single part | 27.384 g |
volume packed | 4489 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |