printed circuit board terminal 8191 R / 4 Z OB
Articlenr. 25.155.0453.0
PCB terminal with screw connection with rising cage clamp system, 4 poles, with insulating plate, with solder pin (3.5mm), max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.155.0453.0 |
---|---|
article description | printed circuit board terminal 8191 R / 4 Z OB |
EAN | 4015573484108 |
order unit | 250 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 177 mm |
---|---|
width packed | 130 mm |
height packed | 79 mm |
gross weight packed | 1450 g |
net weight single part | 5.227 g |
volume packed | 1818 ccm |
packaging | cardboard |
packaging quantity | 250 piece(s) |