PCB pin header 8513 SEGN/ 8 W THR OB
Articlenr. 25.657.0806.0
PCB pin header with pin header, connection method depends on used socket part , 8 poles, with solder pin (2.6mm, tin plated), pitch: 3.5 mm, type of packing: carton, color: black, This product can be soldered by reflow and wave soldering,
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.657.0806.0 |
---|---|
article description | PCB pin header 8513 SEGN/ 8 W THR OB |
EAN | 4049644015076 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 174 mm |
---|---|
width packed | 90 mm |
height packed | 78 mm |
gross weight packed | 354 g |
net weight single part | 4.71 g |
volume packed | 1221 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |