Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.380.0853.0 |
---|---|
article description | PCB connector 8413 B / 8 |
EAN | 4015573198418 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 174 mm |
---|---|
width packed | 90 mm |
height packed | 78 mm |
gross weight packed | 854 g |
net weight single part | 16.04 g |
volume packed | 1221 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |