PCB pin header 8213 S / 4 W OF THR
Art.No. 26.352.3406.0
PCB pin header, connection method depends on used socket part , 4 poles, with solder pin (2.6mm, tin plated), pitch: 5.08 mm, type of packing: carton, color: black, This product can be soldered by reflow and wave soldering,
Price
Stock
Not yet available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 26.352.3406.0 |
---|---|
article description | PCB pin header 8213 S / 4 W OF THR |
EAN | 4049088096556 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |