PCB pin header 8213 S / 3 G OF OB THR
Art.No. 26.350.3306.0
PCB pin header, connection method depends on used socket part , 3 poles, with solder pin (2.6mm, tin plated), pitch: 5.08 mm, type of packing: carton, color: black, This product can be soldered by reflow and wave soldering,
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 26.350.3306.0 |
---|---|
article description | PCB pin header 8213 S / 3 G OF OB THR |
EAN | 4049088067464 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 105 mm |
---|---|
width packed | 58 mm |
height packed | 68 mm |
gross weight packed | 125.9 g |
net weight single part | 1.009 g |
volume packed | 414 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |