pluggable PCB Terminal 8142 ZP/3
Articlenr. 25.617.0355.1
Plugable-PCB terminal with screw connection with rising cage clamp system, 3 poles, printed version, with insulating plate, max. cross section:2.5 mm², pitch: 5 mm, type of packing: carton, color: black
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.617.0355.1 |
---|---|
article description | pluggable PCB Terminal 8142 ZP/3 |
EAN | 4049088330377 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 3.272 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |