Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.280.1227.0 |
---|---|
article description | jumper bar VB WK 2,5 -12 |
EAN | 4015573155718 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 110 mm |
height packed | 0 mm |
gross weight packed | 142 g |
net weight single part | 13.18 g |
volume packed | 78 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |