Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 37.702.7753.0 |
---|---|
article description | feeder terminal WKF 1.5 KOE |
EAN | 4015573550766 |
order unit | 50 piece(s) |
country of origin | GR |
customs tariff number | 85369010 |
packaging dimensions
length packed | 150 mm |
---|---|
width packed | 140 mm |
height packed | 50 mm |
gross weight packed | 585.4 g |
net weight single part | 10.5 g |
volume packed | 1050 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |