Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.151.1053.0 |
---|---|
article description | device connector RST20I5C B1 M01 GL |
EAN | 4015573933330 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 343 mm |
---|---|
width packed | 204 mm |
height packed | 165 mm |
gross weight packed | 1670 g |
net weight single part | 13.7 g |
volume packed | 11546 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |