extension module GESIS RM-8/0 (12)
Articlenr. 83.020.0402.0
System gesis RM - Extension module 8-fold binary input TS The extension module has 8 inputs and will be managed from a system compatible base module. It can be fixed on a DIN Rail and has to be assembled in a distribution box for decentralised installation. The binary inputs are connected to potential free contacts like installation switches. They can be configured to fulfill different functions within the building automation system. The scanning voltage is provided by the modules.
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0402.0 |
---|---|
article description | extension module GESIS RM-8/0 (12) |
EAN | 4015573759138 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 106 mm |
---|---|
width packed | 83 mm |
height packed | 73 mm |
gross weight packed | 181.9 g |
net weight single part | 181.9 g |
volume packed | 642 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
405601009