extension module GESIS RM-0/4HL
Articlenr. 83.020.0406.0
System gesis RM - Extension module 4-fold semiconductor output AC/DC TS The extension module has 4 wide range semiconductor outputs and will be managed from a system compatible base module. It can be fixed on a DIN Rail and has to be assembled in a distribution box for decentralised installation. The outputs can be used for example, as 2-level valve control. The input voltage can be from 24 to 230V.
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0406.0 |
---|---|
article description | extension module GESIS RM-0/4HL |
EAN | 4015573841321 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 106 mm |
---|---|
width packed | 83 mm |
height packed | 73 mm |
gross weight packed | 140 g |
net weight single part | 120 g |
volume packed | 642 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
405612109