extension module GESIS RM-0/4
Articlenr. 83.020.0403.0
System gesis RM - Extension module 4-fold output TS The extension module has 4 outpts and will be managed from a system compatible base module. It can be fixed on a DIN Rail and has to be assembled in a distribution box for decentralised installation. The outputs are potential free, galvanised and are separately and independently controllable.
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0403.0 |
---|---|
article description | extension module GESIS RM-0/4 |
EAN | 4015573759145 |
order unit | 1 piece(s) |
country of origin | JP |
customs tariff number | 85437090 |
packaging dimensions
length packed | 106 mm |
---|---|
width packed | 83 mm |
height packed | 73 mm |
gross weight packed | 200 g |
net weight single part | 190 g |
volume packed | 642 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
405611709