extension module GESIS RM-0/2D
Articlenr. 83.020.0409.0
System gesis RM - Extension module 2-fold universal dimming output TS The extension module has 2x250VA universal dimming outputs, and will be managed from a system compatible base module. It can be fixed on a DIN Rail and has to be assembled in a distribution box for decentralised installation. The separated outputs can scan the type of load (resistive, capacitive or inductive) and adjust the necessary dimming behaviour. Each channel is able to handle a load up to 250VA.
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0409.0 |
---|---|
article description | extension module GESIS RM-0/2D |
EAN | 4015573906563 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 106 mm |
---|---|
width packed | 83 mm |
height packed | 73 mm |
gross weight packed | 180 g |
net weight single part | 170 g |
volume packed | 642 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
405660509