printed circuit board terminal 8190 / 9
Articlenr. 25.130.0953.0
PCB terminal with screw connection with rising cage clamp system, 9 poles, printed version, with solder pin (3.5mm), max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.130.0953.0 |
---|---|
article description | printed circuit board terminal 8190 / 9 |
EAN | 4015573172111 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 14.2 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |