Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 81.000.7532.0 |
---|---|
article description | switched-mode power supply WIPOS PSW 24-5 |
EAN | 4049088650598 |
order unit | 1 piece(s) |
country of origin | TW |
customs tariff number | 85044083 |
packaging dimensions
length packed | 140 mm |
---|---|
width packed | 135 mm |
height packed | 50 mm |
gross weight packed | 522.5 g |
net weight single part | 461.6 g |
volume packed | 945 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |