insulated jumper bar IVBWK 6 -11
Articlenr. Z7.282.3127.0
Cross connector, insulated for DIN rail terminal blocks type WK ..., 11 -pole
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.282.3127.0 |
---|---|
article description | insulated jumper bar IVBWK 6 -11 |
EAN | 4015573157101 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85369095 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 34.036 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |