Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.522.7553.0 |
---|---|
article description | end bracket 9208 / S15 |
EAN | 4015573141735 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 155 mm |
---|---|
width packed | 175 mm |
height packed | 85 mm |
gross weight packed | 376 g |
net weight single part | 3.14 g |
volume packed | 2306 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |