Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z1.110.8855.0 |
---|---|
article description | socket plug WBF 2,5 1/M/GR |
EAN | 4049088048807 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 104 mm |
---|---|
width packed | 89 mm |
height packed | 67 mm |
gross weight packed | 210 g |
net weight single part | 4.13 g |
volume packed | 620 ccm |