Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.533.7121.0 |
---|---|
article description | test plug LP 8191 |
EAN | 4015573143371 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 104 mm |
---|---|
width packed | 55 mm |
height packed | 34 mm |
gross weight packed | 78.9 g |
net weight single part | 0.639 g |
volume packed | 194 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |