jumper bar VB WRT 185/3
Articlenr. 07.201.7327.6
Cross connector for terminal blocks type WRT 185, 3-pole
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.201.7327.6 |
---|---|
article description | jumper bar VB WRT 185/3 |
EAN | 4049088261084 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 190 mm |
---|---|
width packed | 70 mm |
height packed | 20 mm |
gross weight packed | 994.5 g |
net weight single part | 197.4 g |
volume packed | 266 ccm |
packaging | bag |
packaging quantity | 5 piece(s) |