Article start page            
            Technical data
            Downloads
            Accessories
            Fits with
            Data sheet
        commercial data
| article number | Z7.281.3027.0 | 
|---|---|
| article description | jumper bar VB WK/..S/IW/U-20 | 
| EAN | 4015573156302 | 
| order unit | 10 piece(s) | 
| country of origin | DE | 
| customs tariff number | 85389099 | 
packaging dimensions
| length packed | 0 mm | 
|---|---|
| width packed | 0 mm | 
| height packed | 0 mm | 
| gross weight packed | 0 g | 
| net weight single part | 43.78 g | 
| volume packed | 0 ccm | 
 
         To overview
 To overview 
                                 
                                