neutral disconnect teminal 9700 A / 6 ETK S35
Art.No. 54.004.7753.0
Neutral disconnect teminal with screw connection for mounting on TS 35, nominal cross section 4 mm², width 6 mm, color blue
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 54.004.7753.0 |
---|---|
article description | neutral disconnect teminal 9700 A / 6 ETK S35 |
EAN | 4015573209190 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 242 mm |
---|---|
width packed | 126 mm |
height packed | 43 mm |
gross weight packed | 1011 g |
net weight single part | 9.56 g |
volume packed | 1311 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |