Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 99.701.0000.6 |
---|---|
article description | connector set komplett |
EAN | 4015573655157 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 260 mm |
height packed | 0 mm |
gross weight packed | 387.5 g |
net weight single part | 333.64 g |
volume packed | 750 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |
Eldas Number
727902651