Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 93.731.5250.0 |
---|---|
article description | connector ST18/4B C1HZEV GN RDM |
EAN | 4015573242203 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 343 mm |
---|---|
width packed | 204 mm |
height packed | 165 mm |
gross weight packed | 3915 g |
net weight single part | 38.78 g |
volume packed | 11546 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
157807488