Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 41.052.3053.1 |
---|---|
article description | connector RST08i5 S S1 ZR6 H SW |
EAN | 4049088556333 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 202 mm |
---|---|
width packed | 165 mm |
height packed | 56 mm |
gross weight packed | 715 g |
net weight single part | 13.1 g |
volume packed | 1866 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |