printed circuit board connector 8105B/ 5 C 2 VL KG
Articlenr. 15.012.0553.0
Plugable-PCB connector with screw connection with rising cage clamp system, 5 poles, printed version, max. cross section: 2.5 mm², pitch: 5 mm,type of packing: carton, color: grey
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 15.012.0553.0 |
---|---|
article description | printed circuit board connector 8105B/ 5 C 2 VL KG |
EAN | 4015573556706 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 g |
volume packed | 0 ccm |