Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 15.001.2357.2 |
---|---|
article description | printed circuit board connector 8105 B/ 3 C 1 RW GW |
EAN | 4049088329234 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 169 mm |
---|---|
width packed | 123 mm |
height packed | 53 mm |
gross weight packed | 640 g |
net weight single part | 6.195 g |
volume packed | 1102 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |