earth terminal WKN10 SL/U
Articlenr. 54.510.9055.0
Ground terminal with Screw connection for mounting on TS 35/ TS 32, nominal cross section: 10 mm², width: 6 mm, color: Green-yellow
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 54.510.9055.0 |
---|---|
article description | earth terminal WKN10 SL/U |
EAN | 4049088311987 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 269 mm |
---|---|
width packed | 116 mm |
height packed | 60 mm |
gross weight packed | 2830 g |
net weight single part | 55.37 g |
volume packed | 1872 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |