Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 21.310.0153.0 |
---|---|
article description | europa terminal strip 6E / 1 |
EAN | 4015573164093 |
order unit | 1500 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 238 mm |
---|---|
width packed | 192 mm |
height packed | 148 mm |
gross weight packed | 4591.5 g |
net weight single part | 3 g |
volume packed | 6763 ccm |
packaging | cardboard |
packaging quantity | 1500 piece(s) |