europa terminal strip 10E / 9 GW
Articlenr. 21.330.5957.0
Europa terminal strips without wire protection, 9-pole, nominal cross section: 6mm², width: 12mm, rated voltage: 500V, color: white
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 21.330.5957.0 |
---|---|
article description | europa terminal strip 10E / 9 GW |
EAN | 4015573880054 |
order unit | 200 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 7790 g |
net weight single part | 37.6 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 200 piece(s) |