europa terminal strip 10E / 1 GW
Articlenr. 21.330.5157.0
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 21.330.5157.0 |
|---|---|
| article description | europa terminal strip 10E / 1 GW |
| EAN | 4015573879997 |
| order unit | 2000 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 304 mm |
|---|---|
| width packed | 256 mm |
| height packed | 202 mm |
| gross weight packed | 9190 g |
| net weight single part | 4.276 g |
| volume packed | 15720 ccm |
| packaging | cardboard |
| packaging quantity | 2000 piece(s) |
To overview