
power supply GESIS KNX PS640
Articlenr. 83.020.1415.0
System gesis KNX - KNX power supply unit 640mA The DIN rail mounted power supply (PELV) with integrated choke is specifically for KNX networks. The nominal current of 640mA is sufficient for 64 standard KNX devices. The current can be split into one output with choke and one without choke. In case of power failure and nominal load the time gap of 200ms can be bridged.
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.1415.0 |
---|---|
article description | power supply GESIS KNX PS640 |
EAN | 4049088016547 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85311030 |
packaging dimensions
length packed | 117 mm |
---|---|
width packed | 86 mm |
height packed | 78 mm |
gross weight packed | 318 g |
net weight single part | 280 g |
volume packed | 785 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |