Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 81.000.7533.0 |
|---|---|
| article description | switched-mode power supply WIPOS PSW 24-10 |
| EAN | 4049088650901 |
| order unit | 1 piece(s) |
| country of origin | TW |
| customs tariff number | 85044083 |
packaging dimensions
| length packed | 140 mm |
|---|---|
| width packed | 135 mm |
| height packed | 65 mm |
| gross weight packed | 734.4 g |
| net weight single part | 669.6 g |
| volume packed | 1228.5 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
To overview