Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.500.2453.3 |
---|---|
article description | female insert BAS BUF SB 24 2,5 50 |
EAN | 4015573374874 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 233 mm |
---|---|
width packed | 175 mm |
height packed | 38 mm |
gross weight packed | 1050 g |
net weight single part | 101.7 g |
volume packed | 1549 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |