Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 99.438.0000.1 |
---|---|
article description | sample case RST16i3 |
EAN | 4049088569364 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 598 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |