pluggable PCB Terminal 8142 Z/ 4 PR HC
Art.No. 25.616.0453.3
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.616.0453.3 |
---|---|
article description | pluggable PCB Terminal 8142 Z/ 4 PR HC |
EAN | 4049088073526 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 4.4 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |