Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 25.602.3153.0 |
---|---|
article description | pluggable PCB Terminal 8142 / 11 OB |
EAN | 4015573203648 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 135 mm |
---|---|
width packed | 81 mm |
height packed | 81 mm |
gross weight packed | 640 g |
net weight single part | 12.3 g |
volume packed | 886 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |