Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 04.400.0281.2 |
---|---|
article description | marking tag plate WMS SI2K09105W |
EAN | 4049088454950 |
order unit | 22 piece(s) |
country of origin | IT |
customs tariff number | 39199080 |
packaging dimensions
length packed | 125 mm |
---|---|
width packed | 70 mm |
height packed | 15 mm |
gross weight packed | 0 g |
net weight single part | 2.3 g |
volume packed | 131.25 ccm |
packaging | cardboard |
packaging quantity | 22 piece(s) |