Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 02.126.7521.8 |
---|---|
article description | female contact 25QMM |
EAN | 4049088256332 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 110 mm |
height packed | 30 mm |
gross weight packed | 370 g |
net weight single part | 16.11 g |
volume packed | 676.5 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |