Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.450.9250.0 |
---|---|
article description | shaft coupling SAFE HTL ENCODER COUP-SHAFT-58S-S-10-10 |
EAN | 4049088521980 |
order unit | 1 piece(s) |
country of origin | FR |
customs tariff number | 90319000 |
packaging dimensions
length packed | 145 mm |
---|---|
width packed | 100 mm |
height packed | 30 mm |
gross weight packed | 54 g |
net weight single part | 51 g |
volume packed | 435 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |