Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.591.0009.0 |
---|---|
article description | tool holder SLX-MO-CLIP |
EAN | 4049088205125 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 73269098 |
packaging dimensions
length packed | 100 mm |
---|---|
width packed | 170 mm |
height packed | 25 mm |
gross weight packed | 151.1 g |
net weight single part | 148 g |
volume packed | 425 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |