Distribution Box CPO DALI GW Adp/3xGST18
物料号 98.530.1205.0
System gesis® CPO – Distribution Box, pre-wired for pluggabledecentralised signal distribution. In the system distributor made of 1mm galvanised sheet steel, a 5-pole gesis® CLASSIC black coded isresponsible for the power supply and a 2-pole gesis® MINI pastel bluecoded for the supply of the DALI signal. The inputs are wired toterminals. A 3-pole gesis® CLASSIC black coded is available for thepower supply of the external gateway. To supply the lighting with energyand signal, a 5-pole gesis® CLASSIC is available as an output for eachphase. The three outputs are coded pastel blue.
价格

Stock
文章开始页
技术数据
下载
附件
后续产品
PDF输出
商业数据
部件号 | 98.530.1205.0 |
---|---|
文章描述 | Distribution Box CPO DALI GW Adp/3xGST18 |
EAN | 4049088645723 |
订货单位 | 10 一片 |
原籍国 | CZ |
海关税号 | 85371098 |
包装尺寸
包装长度 | 780 mm |
---|---|
包装宽度 | 500 mm |
高度包装 | 400 mm |
包装毛重 | 15440 g |
单件净重 | 1370 g |
容积包装 | 174674 ccm |
包装 | |
10 一片 |